USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EINSCHWEIßBARE GEWINDEEINSÄTZE

 


 
BESONDERHEITEN: Weld-In Threaded Inserts are ideal for installing hoist rings in road plates and other difficult-to-handle loads. These weld-in inserts provide an easier alternative to tapping large-diameter holes. High-tensile alloy steel.

GRÖßEN: Available in the following thread sizes (UNC, coil thread, and acme) and thicknesses:
 3/4"-10   1" thick
 1"-8   1" thick
 1-1/4"-7   1" thick
 1-1/4" Coil   1" thick
 1-1/4" Acme   1" thick
 1-1/2"-6  1-1/2" thick
 1-1/2" Coil   1-1/2" thick
 1-1/2" Acme   1-1/2" thick
 2"-4-1/2  1-1/2" thick

INSTALLATION: Install by cutting a hole in the plate and welding in place, flush with the surface. Weld around the entire perimeter of the base (certified welding). Welding instructions are included with each shipment.

VORSICHTSMAßNAHMEN: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

WERKSTOFF: Alloy steel, heat treated. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1868