USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHÄKEL-DREHLASTBÜGEL

 


 
BESONDERHEITEN: These swivel hoist rings are designed for permanent mounting on tooling and equipment. Forged alloy-steel shackle pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Can be bolted or welded in place. Safety factor = 5:1. Patent no. 5,823,588.

GRÖßEN: Available in the following load capacities:
 900kg
 1300kg
 1800kg
 2900kg
 5800kg
 8600kg
 11000kg

INSTALLATION: Fasten with four grade-8 socket-head cap screws, using the installation torque specified in the dimension table. Alternatively, install by welding around the entire perimeter of the base (certified welding). Always install so that the hoist ring can pivot and swivel freely.

VORSICHTSMAßNAHMEN: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

WERKSTOFF: Alloy steel, heat treated, black oxide finish. 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1856