USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREHLASTBÜGEL

 


Edelstahl




 
Neue Ausführung in Edelstahl!

BESONDERHEITEN: Stainless steel version of our original safety-engineered hoist ring, with a load rating equal to 50% of the steel version. Useful for corrosive, cryogenic, or elevated-temperature environments. Pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Patent no. 3,297,293, 4,705,422, and 5,848,815.

GRÖßEN: Available with inch threads in the following load capacities, many with a choice of bolt lengths and ring lengths (long-ring version provides extra reach and allows using larger lifting hooks):
 125kg   1/4"-20
 180kg   5/16"-18
 225kg   3/8"-16
 550kg   1/2"-13
 900kg   5/8"-11
 1100kg   3/4"-10
 1500kg   3/4"-10
 1800kg   7/8"-9
 2200kg   1"-8
 3400kg   1-1/4"-7
 5400kg  1-1/2"-6
 6800kg   2"-4-1/2
 11000kg   2-1/2"-4 and 2-1/2"-8
 17000kg   3"-4
 22000kg   3-1/2"-4
Also available with metric threads in the following load capacities:
 200kg   M8
 225kg   M10
 525kg   M12
 900kg   M16
 1100kg   M20
 1500kg   M20
 2100kg   M24
 2200kg   M30
 3400kg   M30
 5400kg   M36
 6100kg   M42
 6800kg   M48
 11000kg   M64

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely. Some hoist rings are available with a choice of bolt lengths. Use the shortest bolt length only for steel plates, the other lengths for weaker materials and for through-hole mounting with a washer and nut.

VORSICHTSMAßNAHMEN: See Hoist Ring Safety Precautions at the beginning of this catalogue section. Caution: stainless steel hoist rings have a load rating equal to 50% of the steel version.

WERKSTOFF: 300-series stainless steel, cleaned and passivated per MIL-S-5002, QQ-P-35 Type II. 100% liquid-penetrant tested per MIL-STD-5002, ASTME 1417. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1847