USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCHWERE DREHLASTBÜGEL

 


Schwere Bar-Tite™
Drehlastbügel
für Straßeabdeckplatten


 
BESONDERHEITEN: Bar-Tite™ hoist rings have a steel bar knob for tightening with a lever bar instead of a wrench. These heavy-duty hoist rings have a shorter, larger-diameter bolt, ideal for lifting heavy plates. Forged alloy-steel ring pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Patent no. 4,570,987, 4,641,986, 5,405,210, and other patents pending.

GRÖßEN: Available in the following load capacity and thread sizes (UNC, coil thread, and acme), each in a choice of two ring lengths:
 4500kg  1-1/4"-7 x 1" Long
 4500kg   1-1/4" Coil x 1" Long
 4500kg   1-1/4" Acme x 1" Long
 4500kg   1-1/2"-6 x 1-1/2" Long
 4500kg   1-1/2" Coil x 1-1/2" Long
 4500kg   1-1/2" Acme x 1-1/2" Long

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

VORSICHTSMAßNAHMEN: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

WERKSTOFF: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1851