USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PUSH/PULL TOGGLE CLAMPS

 


CL-60-SPC
Tapped Plunger


 
New Item!

150 Lbs Holding Capacity

FEATURES: Heavier-duty version of our smallest plunger clamp (CL-50-SPC). This is a powerful clamp in an extremely compact size. Unique base allows bottom or side mounting. Locks in extended or retracted position. 5/8" plunger travel. Made in USA.

MODELS AVAILABLE (STEEL):
 CL-60-SPC   Tapped Plunger (Inch)
 CLM-60-SPC   Tapped Plunger (Metric)

MODELS AVAILABLE (STAINLESS):
 CL-60-SPC-S   Tapped Plunger (Inch)

ACCESSORIES: Plunger is tapped to accept any #8-32 spindle (M4 in metric).

MATERIAL (STEEL): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl.

Clamped Position
(Push)



Open Position
(Push)



Clamped Position
(Pull)


Carr Lane Manufacturing Co.
en_2077