USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULIC FLUID

 


CLR-2-FL


 
FEATURES: This hydraulic fluid has optimum specifications for use in our power workholding systems, as per DIN 51524, HLP. Contains special additives for proper lubrication and corrosion protection. Use only SWIFTSURE fluid or an exact equivalent HLP 22: Shell Tellus® 22, Mobil DTE 22, or Chevron Hydraulic Oil AW ISO 22. Fluid must be clean (10 micron or better nominal filtration) See also high pressure in-line filters.

SIZES: 2-gallon reclosable plastic container — see Dimensions page for part number.

DESIGN CONSIDERATIONS: Use only this fluid, or one of the equivalents above, with our power workholding components. Fluid must be kept clean for proper operation (10 micron or better nominal filtration).
Carr Lane Roemheld Mfg. Co.
en_1076