USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVELING FEET

 


Steel
Black Oxide Finish


 
FEATURES: High-quality, heavy-duty leveling foot with a large-diameter pad. Large ball provides high load capacity with a 20° total swivel angle. Made in USA.

SIZES: Available with USA tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 #10-32    700 Lbs
 1/4-20     1000 Lbs
 5/16-18     1500 Lbs
 3/8-16     2300 Lbs
 1/2-13     4200 Lbs
 5/8-11     6600 Lbs
 3/4-10     10000 Lbs
 1"-8     18000 Lbs
Available with metric tapped hole sizes in the following load capacities — see Dimensions page for part numbers:
 M6     900 Lbs
 M8     1500 Lbs
 M10     2600 Lbs
 M12     3800 Lbs
 M16     7200 Lbs
 M20     11000 Lbs

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: Rated load capacity represents safe static load with standard stud length at maximum extension, with its threads fully engaged for one stud diameter. Safety factor = 2:1. Leveling feet are rated with the same stud length as Stud Leveling Feet (2" for most sizes). Load capacity will drop significantly with longer studs.

MATERIAL: Body > 12L14 steel, carburized-hardened, black oxide finish. Pad > 12L14 steel, black oxide finish.
Carr Lane Manufacturing Co.
en_1945