USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STRAIGHT INDEX PLUNGERS

 


Blank Machinable End




 
FEATURES: Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bushing. Straight Index Plungers have an entirely cylindrical plunger with a slight radius at the tip, used together with a straight bushing. A straight plunger provides slightly greater positional accuracy (also available with a tapered plunger, for easier alignment). The version shown here has a blank machinable end for easy adaptation to various actuating devices, including automated setups. Precision ground body. Order plunger and bushing separately.

SIZES: Choice of three plunger diameters — see Dimensions page for part numbers:
    1/2"
    3/4"
    1"

INSTALLATION: Index plungers are manufactured with precision working tolerances and are designed for very light interference-fit installations to avoid binding of the mechanism.

MATERIAL: Plunger, body , and retainer > 1144 steel, heat treated Rc 50-55. Center shaft with blank end > 11L44 steel. Spring > Music wire. Bushing > 1144 steel, heat treated.

Customize by threading


Customize by tapping


Customize for an external link


Customize for an internal link


Customize for a bell crank

 
Carr Lane Manufacturing Co.
en_1963