USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABLE ASSEMBLIES

 


Type 3
Cable Ring Left End – Plain Right End




 
FEATURES: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 3 assemblies (shown here) have a Cable Ring at the left end and plain cable at the right end.

SIZES: This type of assembly is available in three standard cable diameters — see Dimensions page for part numbers.
 CL-31-KA   (#1 stainless cable)
 CL-32-KA   (#2 steel cable)
 CL-33-KA   (#3 steel cable)
Cable sizes #2 and #3 are also available in stainless steel:
 CL-32-SKA    (#2 stainless cable)
 CL-33-SKA    (#3 stainless cable)

LENGTH: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-31-KA-12.0

CABLE RING: Specify Cable Ring size, e.g. the number 8 for Cable Ring CL-8-KR (1/2" diameter).
 CL-31-KA-12.0-8

OPTIONAL UNCRIMPED END: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L   For uncrimped left end

SAFETY PRECAUTIONS: These Cable Assemblies should not be used for lifting and other high-tension applicatons.

MATERIAL (STEEL): Cable > Galvanized steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated. Cable Ring > Spring steel, black oxide finish.

MATERIAL (STAINLESS): Cable > Stainless steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated. Cable Ring > 300-series stainless.
Carr Lane Manufacturing Co.
en_418