
Block Cylinder with Bearing Eyes
|
|
|
7500 psi max Double Acting
FEATURES: Block Cylinder with a spherical bearing eye at both ends (order Rod-End Bearing Eye separately). Ideal for operating levers and linkages. Compact design with many applications.
SIZES: Available in four sizes — see Dimensions page for part numbers. Push force at 7500 psi:| | 5700 Lbs | | | 9300 Lbs | | | 15000 Lbs | | | 23000 Lbs |
CLAMPING ACTION: Applying fluid pressure to the A port advances the plunger. Switching pressure to the B port positively retracts the plunger.
MOUNTING: Mount each end in a clevis, with a pin through the bearing eye. See drawings for maximum clevis size. Rod-End Bearing Eye must be fully seated against the piston-rod shoulder before tightening the locking screws.
FLUID CONNECTION: Two 1/4" BSPP ports. Do not use NPT fittings.
OPTIONAL VITON SEALS: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.
CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
|
|