USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


Knob Handle
(Locking Type)




Knob Handle
(Non-Locking Type)


 
FEATURES: Precision indexing plunger with a attractive knob handle for convenient retraction. Threaded-body version provides adjustment and can be secured with an optional Jam Nut. High strength and durability in an extremely compact assembly. Hardened and ground plunger. Tip has a slight taper for easy alignment. Available in two types, locking and non-locking.

LOCKING TYPE: Spring-loaded plunger locks in retracted position. To lock, pull knurled knob back and turn 90°. Body is notched at 90° to keep the knob in its retracted position.

NON-LOCKING TYPE: Spring-loaded plunger stays extended by spring force except when manually held in retracted position.

SIZES: Available in the following thread sizes, each in locking and non-locking type — see Dimensions page for part numbers:
 3/8-24
 1/2-13
 5/8-11

MATERIAL: Knob > Matte black fiber-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 230°F). Plunger > Steel, heat treated. Body > Steel, black oxide finish. Jam Nut > Mild steel, black oxide finish.
Carr Lane Manufacturing Co.
en_1837