USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CRANK HANDLES

 


Thermoplastic
with Foldable Revolving Handle


 
Elesa Original Design

FEATURES: High-quality, fiber-reinforced technopolymer Crank Handle. High-strength design suitable for heavy-duty applications. Molded-in steel hub, blank with a pilot hole. Furnished with a Foldable Revolving Handle.

OPERATION: Foldable Revolving Handle is positively locked in extended position. To allow folding, the handle must first be pulled outward, against a spring force, then folded 90°. Once folded, the handle is held in that position also by spring force.

SIZES: Available in four sizes — see Dimensions page for part numbers.

MATERIAL: Body > Matte black high-strength thermoplastic (resistant to oils, solvents, and grease, excellent impact resistance, operating temperatures to 230°F). Hub > Mild steel, black oxide finish, molded in. Center trim cover > Aluminum, matte anodized, self-adhesive (apply after modifying hub). Revolving Handle > Matte black nylon thermoplastic with threaded spindle made of mild steel, zinc plated clear chromate.
Carr Lane Manufacturing Co.
en_1834