USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REVOLVING HANDLES

 


Square Design
Threaded
Phenolic




 
FEATURES: Modern square-design handle made of phenolic plastic with a threaded steel spindle. Revolving Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank. Threaded spindle has a hex socket for easy installation.

SIZES: Revolving Handles are available in a total of five sizes. This square-design phenolic version is available in all five sizes, with the following threads — see Dimensions page for part numbers:
 Size 1     1/4-20, M6
 Size 2    1/4-20, M6, M8
 Size 3     5/16-18, M8
 Size 4     3/8-16, M10
 Size 5     1/2-13, M12

MATERIAL: Body > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Threaded spindle > Mild steel, zinc plated clear chromate.

Revolving Handles can be used to make custom crank handles.

  
Carr Lane Manufacturing Co.
en_1830