USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FAST-LOK™
PLATE LIFTING SYSTEM

 


 
FEATURES: Plate-lifting system with a weld-on base and totally removable shackle assembly, allowing the plate surface to remain totally free of obstructions. No tools required for installing or removing the shackle assembly. To install, first insert the two-piece clevis, then attach the shackle with either the bolt provided or with a Fast-Lok™ Detent Pin. Forged alloy-steel shackle pivots a full 180 degrees, but does not rotate (install so that lifting force is applied in the pivoting direction). Patent pending.

SIZES: Available in the following load capacity — see Dimensions page for part numbers:
 10000 Lbs

INSTALLATION: The hoist ring's flat base should be permanently installed by cutting a hole in the plate and welding in place, flush with the surface. Weld around the entire perimeter of the base (certified welding). Since these hoist rings do not rotate, install so that lifting force is applied in the pivoting direction.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section. Rated load capacity applies to the hoist-ring assembly only. Workpiece material must be capable of supporting the applicable weight.

MATERIAL: Alloy steel, heat treated, black oxide finish. 100% magnaflux inspected. DFARS and RoHS compliant.

Fast-Lok™
Clevis
(Two pieces)




Fast-Lok™
Base



Fast-Lok™
Detent Pin



Forged Ankle Schackle

  
Carr Lane Manufacturing Co.
en_1862