
Stainless Steel
|
|
|
New Stainless Steel Version!
FEATURES: Stainless steel version of our original safety-engineered hoist ring, with a load rating equal to 50% of the steel version. Useful for corrosive, cryogenic, or elevated-temperature environments. Pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Patent no. 3,297,293, 4,705,422, and 5,848,815.
SIZES: Available with USA threads in the following load capacities, many with a choice of bolt lengths and ring lengths (long-ring version provides extra reach and allows using larger lifting hooks) — see Dimensions page for part numbers:| | 275 Lbs | | 1/4-20 | | | 400 Lbs | | 5/16-18 | | | 500 Lbs | | 3/8-16 | | | 1250 Lbs | | 1/2-13 | | | 2000 Lbs | | 5/8-11 | | | 2500 Lbs | | 3/4-10 | | | 3500 Lbs | | 3/4-10 | | | 4000 Lbs | | 7/8-9 | | | 5000 Lb | | 1"-8 | | | 7500 Lbs | | 1-1/4"-7 | | | 12000 Lbs | | 1-1/2"-6 | | | 15000 Lbs | | 2"-4-1/2 | | | 25000 Lbs | | 2-1/2"-4 and 2-1/2"-8 | | | 37500 Lbs | | 3"-4 | | | 50000 Lbs | | 3-1/2"-4 | Also available with metric threads in the following load capacities:| | 440 Lbs | | M8 | | | 500 Lbs | | M10 | | | 1150 Lbs | | M12 | | | 2000 Lbs | | M16 | | | 2400 Lbs | | M20 | | | 3300 Lbs | | M20 | | | 4600 Lbs | | M24 | | | 5000 Lbs | | M30 | | | 7500 Lbs | | M30 | | | 12000 Lbs | | M36 | | | 13500 Lbs | | M42 | | | 15000 Lbs | | M48 | | | 24000 Lbs | | M64 |
INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely. Some hoist rings are available with a choice of bolt lengths. Use the shortest bolt length only for steel plates, the other lengths for weaker materials and for through-hole mounting with a washer and nut.
SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalog section. Caution: stainless steel hoist rings have a load rating equal to 50% of the steel version.
MATERIAL: 300-series stainless steel, cleaned and passivated per MIL-S-5002, QQ-P-35 Type II. 100% liquid-penetrant tested per MIL-STD-5002, ASTME 1417. DFARS and RoHS compliant. |
|