USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PINZAS DE TIBURÓN

 


Straight Handle Type




T-Handle Type






Wide throat allows clamping over flanges


 
¡Articulo nuevo!

CARACTERÍSTICAS: Heavy-duty quick-acting jaw clamp. Simply press the side pushbutton to allow sliding the handle freely in and out. The two pivoting contact pads have mounting holes to allow attaching custom clamping pads or for stationary mounting. Optional no-mar rubber pads are available separately. Choice of two handle styles. The T-handle version provides greater tightening leverage and features a copper-plated clamping screw to resist spatter in welding applications. The straight-handle version has a comfortable screwdriver-type handle extension for more-ergonomic handling. Patent no. 6,893,012.

ACCIÓN DE SUJECIÓN RÁPIDA: To clamp, simply press the quick-action pushbutton to slide the handle forward, moving the jaws into clamping position, then release the button and turn the handle to apply clamping force. To unclamp, turn the handle to release clamping force, then press the pushbutton to slide the handle back.

TAMAÑOS: Available in two sizes, each with either a T handle or straight handle:
 CL-500-SHRK  5" opening, T handle
 CL-501-SHRK  5" opening, Straight handle
 CL-650-SHRK  6.5" opening, T handle
 CL-651-SHRK  6.5" opening, Straight handle

MATERIAL: Body > Steel, zinc plated clear chromate. Clamping screw > Steel, zinc or copper plated.
Carr Lane Manufacturing Co.
es_2182