USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPEEDY™ ZERO-POINT
QUICK-CHANGE MOUNTING SYSTEM

 


Zero-Point
Locating Post




Relieved
Locating Post




Floating Post


 
New Item!

FEATURES: The Zero-Point Mounting System requires all fixtures to have Locating Posts installed underneath. Fixtures should generally have one Zero-Point Locating Post and one Relieved Locating Post (which work together similarly to a Round Pin and Diamond Pin, to prevent redundant location). Floating Posts can be added as required to provide additional clamping force without location. All posts have a precision-ground locating diameter and base diameter. The posts' radial groove allows the locking balls of a Speedy Clamping Module to engage for pull-down clamping.

THREE TYPES AVAILABLE: Zero-Point Locating Posts provide a solid datum for two-axis location (similar to a Round Pin). Relieved Locating Posts locate in only a single axis (similar to a Diamond Pin). Floating Posts can move .010" in all directions, so they provide additional clamping force without affecting location.

ACCURACY: Repeatability of fixture location is .0004" or better.

INSTALLATION: Locating Posts should be mounted with centres spaced 200mm (7.8740") apart, or a multiple thereof (400mm, 600mm, 800mm, etc) to match up with Speedy Clamping Plates. Installation holes should be accurately bored 25mm (.9843") diameter to 4.8mm (.189") minimum depth. Fasten with a socket-head cap screw or stud, as shown in the examples below. Please note: installation tool CLRS-804-254-ZA and socket CLRS-804 257-ZA are required for installation (15 ft-lbs recommended torque).

ACCESSORIES: To protect fixtures during transportation and storage, we recommend using a Protective Foot for each Locating Post, part number CLRS-704-130-ZA.

Mounting with a Cap Screw


Mounting with a Cap Screw


Mounting with a Stud (Not possible with Relieved Post)


Mounting with a Stud and
Bush



Back-to-back mounting with a
Stud (not possible with
Relieved Post)


 
Carr Lane Roemheld Mfg. Co.
si_2010