USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REED SWITCHES

 


Air-Powered Clamp
with Reed Switch Installed




Circuit Diagram


 
FEATURES: Reed Switches are used with magnetic-piston cylinders for position sensing. These switches are actuated by a magnetic ring installed on the cylinder's piston. As the magnetic ring passes under the switch, the switch's contacts close to provide an electrical signal.

SIZES: Available in two sizes to fit the following Air-Powered Clamps:
 CL-500-PTC-MP
 CL-1000-PTC-MP
 CL-1001-PTC-MP
 CL-2000-PTC-MP
 CL-2001-PTC-MP
 CL-1500-PPC-MP
Choice of 24" or 144" cable leads.

INSTALLATION: Switch can be mounted anywhere along the length and circumference of the cylinder. Mounting hardware includes the switch, a metal band, a U-shaped bracket, and a screw.

Mounting
Step 1



Mounting
Step 2



Mounting
Step 3


Carr Lane Manufacturing Co.
si_2032