USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BUSHES AND THREADED INSERTS
FOR CUSTOM TOOLING PLATES

 


Precision Bush




Key Insert




 
FEATURES: These precision bushes and threaded inserts can be used to build your own custom modular tooling plates. When used together, the bush and threaded insert will create a standard multipurpose hole.

SIZES: Available for mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems.

INSTALLATION: Bush-installation holes in the tooling plate must be jig bored. See Dimensions page for proper counterbore depth. To make installation easier, the threaded insert's locking keys can be driven down by the bush as it is pressed into the tooling plate.

MATERIAL: Precision Bush > 1144 Stressproof steel, heat treated to archieve Rc 62-64 ID hardness. Key Insert > 1215 steel, black oxide finish, with 302 stainless steel keys.
Carr Lane Manufacturing Co.
si_2092