USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR POWER UNITS

 




Control Option 1
Hand-operated 3-way clamping valve mounted on the power unit. For single-acting systems only.




Control Option 2
Air-pilot-operated 3-way clamping valve mounted on the power unit, controlled by a remote air valve. For single-acting systems only




Control Option 3
Cover block mounted on the power unit, providing connections for a constant-pressure line and a return line, to use with a remote clamping valves (4-way clamping valve and 6-ft hydraulic hoses furnished)


 
7500 psi max
Single and Double Acting


FEATURES: Economical, self-contained power unit that requires only a shop-air connection to operate. Automatically restarts to maintain system pressure, and holds pressure even if air supply fails. Quiet, long-life reciprocating-piston pump. Large reservoir provides enough fluid capacity for virtually any fixture. Leak-free poppet valves and fittings. Complete turnkey unit includes clamping valve, filter/regulator/lubricator, hydraulic-pressure gauge, air-pressure gauge, muffler, and air extractor/dryer.

CONTROL OPTION 1: For single-acting systems only. This configuration has a hand-operated 3-way clamping valve mounted on the power unit, providing a clamping-pressure port "A".

CONTROL OPTION 2: For single-acting systems only. Same as option 1, except with an air-pilot-operated 3-way clamping valve mounted on the power unit, controlled by a remote air valve (air valve and 10-ft air hoses furnished).

CONTROL OPTION 3: For single-acting and double-acting systems. This configuration has a cover block mounted on the power unit, providing a constant-pressure port "A" and a return port "R" (return port is required when separate clamping valves are used to clamp multiple workpieces independently – leave the push-button switch in "clamped" position so that the "A" port supplies constant pressure). Use with the remote 4-way clamping valve furnished (includes two 6-ft hydraulic hoses), or order alternative clamping valves separately.

OPERATION: The heart of this unit is a precision, long-life tandem-reciprocating-piston pump. Automatic pressure control is assured, because the pump automatically restarts if pressure drops. Adjust output hydraulic pressure (2400 to 7500 psi range) by adjusting input air pressure using the unit's air regulator. Only 70-psi air pressure is required to provide 7500-psi hydraulic pressure.

MOUNTING & SETUP: Mount power unit upright, preferably above fixture level to keep the unit clean. We offer a sturdy, attractive Power-Unit Stand (CLR-3532-168-PUA) that bolts to the floor. Power units can also be mounted on the machine tool using an angle bracket. Unit is ready to run after you fill the reservoir with clean, approved Hydraulic Fluid and connect to an air supply. Do not use NPT fittings for hydraulic connections.
Carr Lane Roemheld Mfg. Co.
si_1148