USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANIFOLDS

 


4-Branch Manifold
(1 Port In, 4 Ports Out)




6-Branch Manifold
(1 Port In, 6 Ports Out)




 
7500 psi max

FEATURES: These distribution manifolds provide a solid point on the machining fixture to connect the hydraulic hose from a power unit. Install a male Quick Disconnect into one of the ports, to couple with a female Quick Disconnect on the hose. From the manifold, use tubing or Fixture Hose for plumbing to individual clamps.

SIZES: Available in two sizes — see Dimensions page for part numbers:
 4 Branch (1 port in, 4 ports out)
 6 Branch (1 port in, 6 ports out)

MOUNTING: Fasten to fixture with three 1/4" or M6 socket-head cap screws.

FLUID CONNECTION: 1/4" BSPP ports. Order Quick Disconnect and fittings separately. Do not use NPT fittings.

MATERIAL: Steel.
Carr Lane Roemheld Mfg. Co.
si_1792