USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DE-BURRING TOOLS

 


CLR-200-TL


 
FEATURES: High-quality tool for de-burring small-diameter hydraulic tubing. Hardened steel chamfer cutters de-burr the tubing's inside and outside diameters simultaneously. Convenient handle allows fast, safe de-burring.

OPERATION: Insert tip of I.D. cutter into tubing end. Twist handle clockwise until all burrs are removed.

TUBING INSTALLATION: Tubing pieces should be prepared for installation by following these steps:
1) Cut tubing to length with a Tubing Cutter, CLR-100-TL, or hacksaw.
2) File or sand tube end square.
3) De-burr both O.D. and I.D., preferably with a De-burring Tool, CLR-200-TL.
4) Clean with solvent to remove chips, dirt, and rust-preventative coating.
5) Blow clean with a shop air line.
6) If using 37°-flare fittings, flare tubing with a Flaring Tool, CLR-300-TL. Note: a Tube End fitting, consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.
7) Bend as required, preferably with a Tubing Bender, CLR-400-TL.
Carr Lane Roemheld Mfg. Co.
si_1205