USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESSURE SWITCHES

 




Switching Diagram
for Optional LED Plug


 
7500 psi max

FEATURES: Pressure Switches are used to signal the presence or absence of hydraulic pressure electrically, by opening or closing a microswitch. Applications include pressure-dependent machine control, ensuring proper clamping pressure before machining starts, and shutting off machines if pressure drops below a set level.

MODELS AVAILABLE: Choice of three different pressure setting ranges — see Dimensions page for part numbers:
 70-2610 psi
 725-5075 psi
 1160-8700 psi
All of the above models are available with optional gold contacts, instead of the standard silver contacts. Gold-contact switches offer low-current capability, a requirement for some programmable controllers (they also have a slightly shorter service life).

MANIFOLD MOUNTING: For manifold mounting, the mounting surface must be ground flat to ensure proper O-ring sealing. Fasten clamp with two socket-head cap screws. O-ring and cap screws are furnished.

OPTIONAL MOUNTING BASE: To install using standard fittings, order the optional mounting base, CLR-3534-051-PSA, which has a 1/4" BSPP port. Do not use NPT fittings.

Symbol

  
Carr Lane Roemheld Mfg. Co.
si_865