USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HYDRAULIC FITTINGS

 


Connecting Insert (Short)
for Flush Connections
CLR-9210-132-F




Connecting Insert (Long)
for Connections with a Gap
CLR-9210-127-F




 
7500 psi max

FEATURES: Connecting Inserts are used to provide a leak-free connection when a fluid passage goes through two separate sections of a fixture. The insert has two O-ring seals to provide leak-free sealing.

MODELS AVAILABLE: Choice of two insert lengths: short (for flush connections) and long (for connections with a gap of up to .197") — see Dimensions page for part numbers.

INSTALLATION: Drill and ream installation hole exactly as shown in the dimension drawings. Short inserts have a retaining ring to keep the insert in proper position, so that installation-hole depth is not critical. Do not use sealing compound or teflon tape.

MATERIAL: Steel, with Viton O-rings.
Carr Lane Roemheld Mfg. Co.
si_1268