USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL KNOBS

 


Stainless Steel


 
Now Also Available in Metric!

FEATURES: Heavy-duty knob handle made of type 316 stainless steel for excellent corrosion resistance. This durable, multi-purpose knob is suitable for many applications, including marine and chemical environments. Ideal when added weight is desirable for easier lever actuation. Attractive polished finish.

SIZES: One knob size (1-1/2" diameter) available with tapped-hole sizes from 1/4-20 to 1/2-13 (M6 to M12 in metric — see Dimensions page for part numbers.

MATERIAL: 316 stainless steel.


  
Carr Lane Manufacturing Co.
si_1950