USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT BALL PLUNGERS

 


Steel with Delrin Ball




Stainless with Delrin Ball


 
FEATURES: Simple, economical ball plunger ideal for installation in softer materials, such as aluminium, wood, or plastic. Use when a threaded hole would be impractical or when adjustment is not required. Sturdy shoulder provides a fixed seating position and positively resists detent force. Installation hole can be counter-bored to recess the shoulder. Available in steel or stainless steel.

SIZES: Available in six body sizes from 1/8" diameter to 1/2" diameter — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Choice of light or heavy force in each size.

MATERIAL (STEEL): Body > 12L14 steel, black oxide finish. Ball > White Delrin 500. Spring > Music wire.

MATERIAL (STAINLESS): Body > 300-series stainless. Ball > White Delrin 500. Spring > 302 stainless.


  
Carr Lane Manufacturing Co.
si_1942