USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EDGE CLAMPS

 


Low Profile






Dual Mounting Capability
Standard Fittings
or Manifold Mounting


 
7500 psi max
Single Acting


FEATURES: Edge Clamps grip the side of a work piece, pushing forward and downward simultaneously. Ideal when clamping from above is difficult. These clamps sit low, but clamp high, just below the cutter path for maximum rigidity, to reduce vibration. Horizontal force is 94% of total force, while downward force is 34% of total force. Pivoting nose is designed to resist side forces at the clamping point. Nose cover keeps out chips and debris. Dual mounting capability: all clamps are ready for standard fittings and manifold mounting

SIZES: Available in three sizes — see Dimensions page for part numbers. Clamping force at 7500 psi:
 2000 Lbs
 4700 Lbs
 9300 Lbs

CLAMPING ACTION: Applying fluid pressure advances the piston, which in turn pushes the pivoting nose forward and down. Spring return pivots arm back and returns the piston for loading/unloading.

MOUNTING: Fasten clamp with four socket-head cap screws. For manifold mounting, the mounting surface must be ground flat to ensure proper O-ring sealing.

FLUID CONNECTION: 1/4" BSPP port. For optional manifold mounting, use the manifold port underneath the clamp by unscrewing the sealing plug and installing an CLR-3000-347 O-ring (also install a CLR-810-F Port Plug in the 1/4" BSPP port). Do not use NPT fittings.

CONSTRUCTION: Body > Steel, black oxide finish. Nose > Alloy steel, heat treated Rc 54-58, black oxide finish. Nose is through-hardened so that it can be ground to suit the work piece if desired.
Carr Lane Roemheld Mfg. Co.
si_1090