USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CABLE ASSEMBLIES

 


Type 6
#5 Terminal Left End – #5 Terminal Right End




 
FEATURES: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 6 assemblies (shown here) have a Terminal for a #5 screw at the left end and a Terminal for a #5 screw at the right end.

SIZES: This type of assembly is available in one cable diamete — see Dimensions page for part numbers:
 CL-63-KA    (#3 steel cable)
Cable size #3 is also available in stainless steel:
 CL-63-SKA    (#3 stainless cable)

LENGTH: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-63-KA-12.0

OPTIONAL UNCRIMPED END: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L     For uncrimped left end
 -R     For uncrimped right end
 -LR    For both ends uncrimped

SAFETY PRECAUTIONS: These Cable Assemblies should not be used for lifting and other high-tension applicatons.

MATERIAL (STEEL): Cable > Galvanized steel stranded wire, nylon coated. Terminals > Copper, electro tin plated.

MATERIAL (STAINLESS): Cable > Stainless steel stranded wire, nylon coated. Terminals > Copper, electro tin plated.
Carr Lane Manufacturing Co.
si_421