USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCK CYLINDERS

 


Block Cylinder
with Bearing Eyes






 
7500 psi max
Double Acting


FEATURES: Block Cylinder with a spherical bearing eye at both ends (order Rod-End Bearing Eye separately). Ideal for operating levers and linkages. Compact design with many applications.

SIZES: Available in four sizes — see Dimensions page for part numbers. Push force at 7500 psi:
 5700 Lbs
 9300 Lbs
 15000 Lbs
 23000 Lbs

CLAMPING ACTION: Applying fluid pressure to the A port advances the plunger. Switching pressure to the B port positively retracts the plunger.

MOUNTING: Mount each end in a clevis, with a pin through the bearing eye. See drawings for maximum clevis size. Rod-End Bearing Eye must be fully seated against the piston-rod shoulder before tightening the locking screws.

FLUID CONNECTION: Two 1/4" BSPP ports. Do not use NPT fittings.

OPTIONAL VITON SEALS: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
si_1101