USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED-COLLAR PUSH CLAMPS

 


Mounting Flange


 
7500 psi max

FEATURES: These Mounting Flanges allow mounting Threaded-Collar Push Clamps through a plain bored hole, instead of a tapped hole.

SIZES: Available in two sizes to fit the following Threaded-Collar Push Clamp sizes — see Dimensions page for part numbers:
 5700 Lbs  1-1/2–16
 15000 Lbs  2-1/2–16

MOUNTING: Fasten Mounting Flange to fixture with four socket-head cap screws. Install clamp in Mounting Flange, then secure with the lock ring provided to prevent rotation.

MATERIAL: Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
si_1430