USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMPS

 


Low Profile


For optional clamping arms, see
Swing Clamp Accessories.

For applications using single-acting
clamps in flood coolant, see
Venting of Internal Spring Area.






 
7500 psi max
Single Acting


FEATURES: Arm swings clear for easy loading. Low-profile version is very low and compact, with a built-in rear arm support. Sturdy helical-cam mechanism with overload protection.

SIZES: Available in three sizes, each with a choice of clockwise or counter-clockwise swing, with or without a clamping arm — see Dimensions page for part numbers. Available with 45°, 60°, and zero° swing angles by special order. Clamping force at 7500 psi with standard pivoting arm:
 1000 Lbs  (3 series)
 2700 Lbs  (5 series)
 7400 Lbs  (7 series)

CLAMPING ACTION: Swing Clamps are pull-type cylinders where part of the total stroke is used to swing the piston, and the remaining stroke is available as the clamping range. Applying fluid pressure swings arm 90° over work piece then clamps down. Fast, totally dependable spring return lifts arm then swings it back 90° for loading/unloading.

OVERLOAD PROTECTION: These Swing Clamps incorporate our unique safety-clutch mechanism. If the clamping arm strikes an unexpected object during its swing, the clutch disengages to avoid damaging the object or the clamp's helical-cam mechanism.

DESIGN CONSIDERATIONS: Do not exceed maximum fluid flow rate in table. For extended clamp life and proper operation of the safety clutch, a simple flow-control valve may be required if the fixture is powered by a high-flow-rate power source and only contains a few clamps. Clamping time should be at least one second.

MOUNTING: Fasten with two socket-head cap screws through the two mounting slots.

FLUID CONNECTION: 1/4" BSPP port on both left and right sides. If desired, feed fluid in one side and out the other side. Do not use NPT fittings.

CLAMPING ARM: Standard pivoting arm allows operating pressures up to 7500 psi. This rugged nodular iron arm pivots on a forged steel carrier. Adjustable contact bolt and rear support bolt furnished. Optional single arms are limited to 3000 psi, due to increased bending moment without a rear support. Arm extensions will further reduce operating pressure (inversely proportional to arm length).

CONSTRUCTION: Piston > Alloy steel, nitrated for wear and corrosion resistance. Housing > Nodular iron. Piston rod wiper > Viton.
Carr Lane Roemheld Mfg. Co.
si_1080