USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SLIDING PIVOT CLAMPS

 






Dual Mounting Capability
Standard Fittings or Manifold Mounting


 
7500 psi max
Double Acting


FEATURES: Lever arm slides forward for extra reach as it pivots into clamping position. Rugged design provides high force with excellent protection against flood coolant, chips, and welding spatter. Relatively small base area. Choose arm with swivel pad or long arm with radius nose. Lever arm is designed to resist side forces at the clamping point. Dual mounting capability: all clamps are ready for standard fittings and manifold mounting. All units are ready for optional position sensing.

SIZES: Available in 3 sizes, each with a choice of swivel pad or radius nose, double acting only — see Dimensions page for part numbers. Clamping force at 7500 psi with swivel pad (force with radius nose is 25-28% lower).
 4700 Lbs
 7400 Lbs
 12000 Lbs

CLAMPING ACTION: Applying fluid pressure to the A (clamping) port advances the piston, which causes the clamping arm to slide forward in its side slots as it pivots. Switching pressure to the B (unclamping) port positively retracts the piston and the attached clamping arm.

OPTIONAL POSITION SENSING: All units are ready to install position sensing. Proximity switches can be installed in either the right or left side. Order two CLR-3829-164-PM inductive proximity switches, and two CLR-3829-099-PM right-angle plugs with cable. For pneumatic position sensing, order two CLR-3612-020-PM pneumatic jets.

MOUNTING: Two mounting options: 1) for low mounting, install cylindrical base in a bored hole, then fasten housing to base plate with two socket-head cap screws; 2) for high mounting, fasten optional intermediate plate to base plate with two socket-head cap screws, then fasten clamp to intermediate plate with two socket-head cap screws. Tighten cap screws to recommended torque in table.

FLUID CONNECTION: Two 1/4" BSPP ports, A for clamping, B for unclamping. For optional manifold mounting, use the A and B manifold ports underneath the clamp by unscrewing the sealing plugs and installing two CLR-9210-132-F Connecting Inserts (also install two CLR-810-F Port Plugs in the 1/4" BSPP ports). Do not use NPT fittings.

DESIGN CONSIDERATIONS: The clamping lever must complete its full sliding pivot motion and starts its downward clamping stroke before contacting the work piece. In conditions with excessive chips, the sliding slots may need to be cleaned occasionally.

CONSTRUCTION: Housing and clamping arm > Steel.
Carr Lane Roemheld Mfg. Co.
si_1633