USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE LEVER HANDLES

 


Stainless Steel




 
FEATURES: Heavy-duty stainless steel adjustable handle that can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired. Rugged spring-loaded spline mechanism. Available with a tapped hole or an integral stud.

OPERATION: Lift handle to disengauge serrations, rotate to desired position, then release handle to automatically re-engauge spline.

SIZES: Adjustable handles are available in a total of six sizes. This version, with all-stainless construction, is available in two of the six sizes, with the following tapped holes — see Dimensions page for part numbers:
 Size 3     3/8, M10
 Size 4     1/2, M12
This version is also available in the following stud sizes, most in a choice of several lengths.
 Size 3     3/8, M10
 Size 4     1/2, M12

MATERIAL: Lever arm, hub, and insert > Stainless steel, sandblasted satin finish. Spring > Stainless steel. Ball Knob > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals).

Stud Type

  
Carr Lane Manufacturing Co.
si_1836