USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Two-Spoke Rounded Design
Thermoplastic
with Revolving Handle




 
Elesa Original Design

FEATURES: High-quality, modern-design thermoplastic Hand Wheel with two spokes. Moulded-in steel hub. These Hand Wheels are bored to the standard shaft diameter for their size. Available with either a Revolving Handle, a Foldable Revolving Handle, or a plain rim without a handle.

SIZES: Available in four sizes — see Dimensions page for part numbers:
 99mm Diameter
 124mm Diameter
 160mm Diameter
 200mm Diameter

MATERIAL: Body > Matte black high-impact thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Hub > Mild steel, black oxide finish, moulded in. Centre trim cover > Aluminium, anodised.

Also available with
Foldable Revolving Handle



Also available
without handle


 
Carr Lane Manufacturing Co.
si_1822