USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Angled-Spoke Rounded Design
Phenolic
with Revolving Handle




 
Elesa Original Design

FEATURES: High-quality, modern-design phenolic Hand Wheel with three spokes. Moulded-in steel hub, blank without a pilot hole. Available with either a Revolving Handle or a plain rim without a handle.

SIZES: Available in four sizes — see Dimensions page for part numbers:
 98mm Diameter
 124mm Diameter
 157mm Diameter
 198mm Diameter

MATERIAL: Body > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Hub > Mild steel, black oxide finish, moulded in.

Also available
without handle


  
Carr Lane Manufacturing Co.
si_1825