USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND WHEELS

 


Two-Spoke Square Design
Aluminium

(Order Handle Separately)



 
FEATURES: High-quality, modern-design aluminium Hand Wheel with two spokes. Rim is machined and highly polished on all sides. Spokes are shot blasted to a satin finish. These Hand Wheels are bored to the standard shaft diameter for their size, and are tapped for a Solid or Revolving Handle (also available without tapped hole for handle). Rim is concentric and square to the bore.

SIZES: Available in four sizes — see Dimensions page for part numbers:
 125mm Diameter
 160mm Diameter
 200mm Diameter
 250mm Diameter

ACCESSORIES: Order Solid or Revolving Handle separately. Matching square-design stainless steel handles are recommended.

MATERIAL: Aluminium, gravity die cast.




For matching handles, see SOLID HANDLES or REVOLVING HANDLES

Also available without
tapped hole for handle


  
Carr Lane Manufacturing Co.
si_1818