USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
SIDE-PULL HOIST RINGS

 




Side-Pull Hoist Rings can be used to flip and turn loads without unhooking (use with a spreader bar)


 
FEATURES: Heavy-Duty version of our Side-Pull Hoist Rings offers greater load capacity in a given mounting-thread size. Side-Pull Hoist Rings are ideal for side mounting. Flip and turn loads without unhooking (use with a spreader bar). Forged alloy-steel ring pivots and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Patent no. 6,267,422.

SIZES: Available with inch threads in the following load capacities — see Dimensions page for part numbers:
 360kg     5/16"-18
 450kg     3/8"-16
 1100kg     1/2"-13
 1800kg     5/8"-11
 2200kg     3/4"-10
 3100kg     3/4"-10
 3600kg     7/8"-9
 4500kg     1"-8
Also available with metric threads in the following load capacities:
 360kg     M8
 450kg     M10
 1000kg     M12
 1800kg     M16
 2100kg     M20
 2900kg     M20
 4000kg     M24

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely.

SAFETY PRECAUTIONS: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATERIAL: Alloy steel, magnaflux inspected, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
si_1859