INFORMAZIONE TECNICA
INSERTI DI FILO
CON SICUREZZA A CHIAVE
These key-locking threaded inserts are ideal for thread reinforcement, especially when the mating stud or bolt will be removed frequently. They provide strong, permanent steel threads in a weaker parent material — ferrous, non-ferrous, or non-metallic. Key Inserts are also well suited for quick repair of stripped, damaged, or worn threads. A solid version is also available to use as a handy plug to relocate holes drilled or tapped on the wrong location. Install with standard drills and taps. Important: Use tap drill specified in table (slightly larger than standard for that thread size). Tap-drill hole tolerance should be -.001/+.004 (-.001/+.005 above .500 dia).
Locking keys are driven down into the parent material during installation, providing a positive mechanical lock against rotation. Inserts with an ID thread 5/16 and above have four locking keys, smaller sizes have two. Pull-out strength can be calculated approximately by the following formula:
Key Inserts are often used to reinforce tapped holes
in aluminum tooling plates.
| Easy Installation |
 |
|
1. Drill out old threads using tap drill specified in table (Important: Correct tap drill is slightly larger than standard for that thread size). |
 |
|
2. Countersink to diameter shown in table. |
 |
|
3. Tap new threads, using standard tap. |
 |
|
4. Screw in insert until body is slightly (.010 to .030 inches) below the surface, by hand or using installation tool. Keys act as a depth stop. |
 |
|
5. Drive keys down with several light hammer taps on installation tool (or directly on keys if no installation tool is available). |
| Easy Removal |
 |
|
1. Drill out locking keys with specified drill diameter and depth (see table). |
 |
|
2. Deflect keys inward and break off. |
 |
|
3. Remove insert with an E-Z OUT type tool. |
 |
|
4. Screw replacement into original holes. Parent material is totally undamaged. |
it_1409