USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-WHEEL MODIFICATIONS

HAND WHEEL DIA STANDARD BORE SIZE (+.0/+.05) MAXIMUM BORE SIZE (HWAF, HWAFA, HWSF, HWSFA) MAXIMUM BORE SIZE (HWAFI, HWSFI)
102 (4") 9.52 (.375") 19.1 (.750") 9.6 (.375")
127 (5") 9.52 (.375") 25.4 (1.000") 12.7 (.500")
152 (6") 12.70 (.500") 28.6 (1.125") 12.7 (.500")
203 (8") 15.88 (.625") 34.9 (1.375") 22.2 (.875")
254 (10") 15.88 (.625") 38.1 (1.500") 25.4 (1.000")
305 (12") 19.05 (.750") 50.8 (2.000") 38.1 (1.500")
356 (14") 25.40 (1.000") 50.8 (2.000") 38.1 (1.500")

BORE SIZE STANDARD SQUARE KEYWAY STANDARD SETSCREW HOLE
9.5-11.1 (.375-.438") 3/32" #10-32
11.2-14.3 (.439-.562") 1/8" #10-32
14.4-22.2 (.563-.875") 3/16" 1/4"-20
22.3-31.7 (.876-1.250") 1/4" 5/16"-18
31.8-34.9 (1.251-1.375") 5/16" 3/8"-16
35.0-44.4 (1.376-1.750") 3/8" 3/8"-16
44.5-50.8 (1.751-2.000") 1/2" 1/2"-13


HAND WHEEL DIA AVAILABLE THREAD SIZES (HWAF, HWAFA, HWSF, HWSFA) AVAILABLE THREAD SIZES (HWAFI, HWSFI)
102 (4") M10 to M20, 3/8" to 3/4" M10, 3/8"
127 (5") M10 to M24, 3/8" TO 1" M10 to M12, 3/8" to 1/2"
152 (6") M12 to M30, 1/2" to 1-1/4" M12, 1/2"
203 (8") M12 to M36, 1/2" to 1-3/8" M12 to M22, 1/2" to 7/8"
254 (10") M16 to M36, 5/8" to 1-1/2" M16 to M24, 5/8" to 1"
305 (12") M20 to M48, 3/4" to 2" M20 to M36, 3/4" to 1-1/2"
356 (14") M24 to M48, 1" to 2" M24 to M36, 1" to 1-1/2"

HAND WHEEL DIA AVAILABLE SQUARE HOLE SIZES (HWAF, HWAFA, HWSF, HWSFA) AVAILABLE SQUARE HOLE SIZES (HWAFI, HWSFI)
102 (4") 1/2" -
127 (5") 1/2", 5/8" -
152 (6") 1/2", 5/8" -
203 (8") 1/2", 5/8" 1/2", 5/8"
254 (10") 1/2", 5/8" 1/2", 5/8"
305 (12") 1/2", 5/8" 1/2", 5/8"
356 (14") 1/2", 5/8" 1/2", 5/8"

HAND WHEEL DIA A (HWAF, HWAFA, HWSF, HWSFA, HWAFI, HWSFI)
102 (4") 40
127 (5") 51
152 (6") 64
203 (8") 83
254 (10") 106
305 (12") 130
356 (14") 156

Carr Lane Manufacturing Co.
it_1406