USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MODIFICATIONS À VOLANT

HAND WHEEL DIA STANDARD BORE SIZE (+.0/+.002) MAXIMUM BORE SIZE (HWAF, HWAFA, HWSF, HWSFA) MAXIMUM BORE SIZE (HWAFI, HWSFI)
4 .375 .750 .375
5 .375 1.000 .500
6 .500 1.125 .500
8 .625 1.375 .875
10 .625 1.500 1.000
12 .750 2.000 1.500
14 1.000 2.000 1.500

BORE SIZE STANDARD SQUARE KEYWAY STANDARD SETSCREW HOLE
.375-.438 3/32 #10-32
.439-.562 1/8 #10-32
.563-.875 3/16 1/4-20
.876-1.250 1/4 5/16-18
1.251-1.375 5/16 3/8-16
1.376-1.750 3/8 3/8-16
1.751-2.000 1/2 1/2-13


HAND WHEEL DIA AVAILABLE THREAD SIZES (HWAF, HWAFA, HWSF, HWSFA) AVAILABLE THREAD SIZES (HWAFI, HWSFI)
4 3/8 to 3/4, M10 to M20 3/8, M10
5 3/8 TO 1, M10 to M24 3/8 to 1/2, M10 to M12
6 1/2 to 1-1/4, M12 to M30 1/2, M12
8 1/2 to 1-3/8, M12 to M36 1/2 to 7/8, M12 to M22
10 5/8 to 1-1/2, M16 to M36 5/8 to 1, M16 to M24
12 3/4 to 2, M20 to M48 3/4 to 1-1/2, M20 to M36
14 1 to 2, M24 to M48 1 to 1-1/2, M24 to M36

HAND WHEEL DIA AVAILABLE SQUARE HOLE SIZES (HWAF, HWAFA, HWSF, HWSFA) AVAILABLE SQUARE HOLE SIZES (HWAFI, HWSFI)
4 1/2 -
5 1/2, 5/8 -
6 1/2, 5/8 -
8 1/2, 5/8 1/2, 5/8
10 1/2, 5/8 1/2, 5/8
12 1/2, 5/8 1/2, 5/8
14 1/2, 5/8 1/2, 5/8

HAND WHEEL DIA A (HWAF, HWAFA, HWSF, HWSFA, HWAFI, HWSFI)
4 1-9/16
5 2
6 2-1/2
8 3-1/4
10 4-3/16
12 5-1/8
14 6-1/8

Carr Lane Manufacturing Co.
fr_1406