USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TECHNICAL INFORMATION
BALL MOUNTING SYSTEM

Turning the clamping screw with a hex wrench advances the large center ball, pushing the three clamping balls outward. These balls engage the angled ID of the Receiver Bushing, pulling the entire unit firmly downward.

The Ball Lock Mounting System allows accurately locating and clamping at the same time, with just the turn of a hex wrench. Ideal for mounting quick-change tooling on a subplate. Each mount consists of three components: (1) a Ball Lock Clamp with a precisely ground shank; (2) a Liner Bushing in the top plate; (3) a Receiver Bushing in the subplate. This compact assembly provides considerable holddown force, together with an incredible ±.0005 inches repeatability!

Each top plate should have one Ball Lock Mount designated as its primary reference point, and one as its secondary reference point. These two mounts should be as far apart as possible. The secondary reference point should have a relieved liner to avoid redundant location (binding). Additional Ball Lock Mounts can be used for more clamping force, but these should be installed in clearance holes, not locating liners. Note that the same Ball Lock Clamp fits any type of liner or a clearance hole. To mount top plates with more than two Ball Lock Clamps, use clearance holes .015-.030" over nominal size for the additional holes, instead of liner bushings, to avoid redundant location. (Still use four Receiver Bushings in the subplate.)

Plate thickness must be ±.005 inches to achieve proper clamping force. Extra-thick top plates can be counterbored to achieve proper clamping thickness (hold thickness to ±.005). Special-length Ball Lock Clamps are also available, as specials.


Carr Lane Manufacturing Co.
fr_1404