ESPECIALES
1. Special ID Size (Within Listed ID Range):
With standard OD, standard length, and standard tolerances.
Special ID sizes include any ID size that is not a standard fractional, number, letter, or metric drill size as listed on the back cover of our catalog (reamer and tap-guide ID sizes are specials). To price, add a prorated $35.00 setup charge to the quantity price for the standard OD and length.
| Example: (6) H-10-8-.0365 |
|
| List price for H-10-8 |
$27.83 |
| Quantity price for H-10-8 ($27.83 less 18%) |
$22.82 |
| $35.00 setup divided by 6 |
+ 5.83 |
| |
$28.65 |
2. ID Size Smaller Than Listed Range:
With standard or special ID, standard OD, standard length, and standard tolerances.
To price, compare price for the standard OD and length with the price for the largest bushing of the same length with the ID within range. Add a prorated $35.00 setup charge to the higher of the two.
| Example: (6) H-16-8-.0820 |
|
| List price for H-16-8 (low) |
$12.05 |
| List price for H-13-8 (high) |
$13.27 |
| Quantity price for H-13-8 ($13.27 less 18%) |
$10.88 |
| $35.00 setup divided by 6 |
+ 5.83 |
|
$16.71 |
3. ID Size Larger Than Listed Range (Thin-Wall Bushings):
With standard or special ID, standard OD, standard length, and standard tolerances.
Check for adequate wall thickness by calculating the ratio of ID divided by OD:
| Up to 1/4" OD |
ID/OD must be less than or equal to .70 |
| Over 1/4" to 1/2" OD |
ID/OD must be less than or equal to .75 |
| Over 1/2" OD |
ID/OD must be less than or equal to .80 |
Please contact factory for pricing.
4. Special OD Size:
With standard ID and length for the next-larger OD, and standard tolerances.
To price, add a prorated $35.00 setup charge to the quantity price for the same-length bushing with the next-larger standard OD. Head dimensions for the next-larger size will be used unless otherwise requested.
| Example: (6) H-18-8-.1250 |
|
| List price for H-20-8 |
$ 9.85 |
| Quantity price for H-20-8 ($9.85 less 18%) |
$ 8.08 |
| $35.00 setup divided by 6 |
+ 5.83 |
|
$13.91 |
5. Special Length:
With standard ID, standard OD, standard tolerances, and length shorter than maximum listed length.
To price, add a prorated $35.00 setup charge to the quantity price for the next-longer standard length.
| Example: (6) H-16-14-.1250 |
|
| List price for H-16-16 |
$20.03 |
| Quantity price for H-16-16 ($20.03 less 18%) |
$16.42 |
| $35.00 setup divided by 6 |
+ 5.83 |
|
$22.25 |
6. Extra Length:
With standard ID, standard OD, and standard tolerances.
To price, add 15% for up to 1/4" extra length, to the quantity price for the longest length listed in the catalog, plus a prorated $35.00 setup charge.
| Example: (6) H-16-26-.1250 |
|
| Quantity price for H-16-24 |
$28.92 |
| Quantity price for H-16-24 ($28.92 less 18%) |
$23.71 |
| Quantity price for H-16-24 plus 15% |
$27.27 |
| $35.00 setup divided by 6 |
+ 5.83 |
| |
$33.10 |
7. Combination Special ID, OD, and/or Length:
With standard tolerances.
To price, compare price for the ID range, special OD, and/or special length. Add a prorated $35.00 setup charge to the highest of all the prices.
| Example: (6) H-22-14-.1260 |
|
| List price for H-24-16, ID range (low) |
$11.48 |
| List price for H-20-16, ID range (high) |
$12.17 |
| List price for H-24-16, OD range (low) |
$11.48 |
| List price for H-24-16, Length (low) |
$11.48 |
| Quantity price for H-20-16 ($12.17 less 18%) |
$9.98 |
| $35.00 setup divided by 6 |
+ 5.83 |
|
$15.81 |
8. Special Tolerances:
With standard ID, standard OD, and standard length.
To price, add the following percentages to the standard bushing's price (add a separate percentage charge for each special tolerance). Also add a prorated $35.00 setup charge.
| .0002 ID tolerance range (up to 1" ID) |
+25% |
| .0001 ID tolerance range (up to 1" ID) |
+75% |
| .0001 OD tolerance range (up to 1" OD) |
+25% |
| .0002 TIR concentricity (over 1/8" to 1" ID) |
+25% |
|
|
| Example: (6) H-16-10-.1250 ID+0/+.0001 CONC .0002 |
|
| List price for H-16-10 |
$13.27 |
| Quantity price for H-16-10 ($13.27 less 18%) |
$10.88 |
| Add-on for .0001 ID tolerance (+ 75%) |
+ 8.16 |
| Add-on for .0002 concentricity (+ 25%) |
+ 2.72 |
| $35.00 setup divided by 6 |
+ 5.83 |
|
$27.59 |
9. No Counterbore on Long Bushings:
Contact factory for special pricing on "No Counterbore" bushings, long bushings that would normally be counterbored, according to ANSI standards.
10. Other Alterations:
For milled angles, ground flats, cross holes, chip breakers, oil grooves, or special finishing, please contact factory.
11. Special Material:
Bushings made of the following heat-treated materials are readily available as specials:
| 52100 Steel |
416 Stainless Steel |
| A2 Tool Steel |
440C Stainless Steel |
| D2 Tool Steel |
17-4PH Stainless Steel |
| M2 Tool Steel |
|
Bushings made of the following non-heat-treated materials are also readily available as specials:
| 303 Stainless Steel |
Ampco 21 Bronze |
| 660 Bronze |
Oilite |
| Ampco 18 Bronze |
Brass |
Please contact factory for pricing.
es_1581