USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TECHNICAL INFORMATION
BALL LOCK PINS

STRENGTH DATA (INCH)
NOM.
DIA
RECOMMENDED
HOLE DIA
BLP, BPD, ABP
APPROXIMATE
PULL OUT
STRENGTH
(kN)
BLP, BPD, ABP,
LFP CALCULATED
DOUBLE SHEAR
STRENGTH
(kN)***
BLP, BPD
APPROX.
WEIGHT
(g)
MAX MIN STEEL STAINLESS HANDLE PER 10mm
3/16" (#10) 4.93 4.83 .9 9 10 35 2
1/4" 6.45 6.35 1 17 20 50 3
5/16" 8.05 7.95 2.3 27 32 57 5
3/8" 9.63 9.53 2.6 41 45 68 6
7/16" 11.25 11.13 3.2 55 60 82 7
1/2" 12.83 12.70 5.2 71 80 96 9
9/16" 14.43 14.30 6.3 91 100 100 13
5/8" 16.00 15.88 9.2 110 130 110 15
3/4" 19.23 19.05 13 160 180 120 26
7/8" 22.40 22.23 17 220 250 240 30
1" 25.65 25.40 24 290 330 260 39

STRENGTH DATA (METRIC)
NOM.
DIA
RECOMMENDED
HOLE DIA
BLP, BPD, ABP
APPROXIMATE
PULL OUT
STRENGTH
(kN)
BLP, BPD, ABP,
LFP CALCULATED
DOUBLE SHEAR
STRENGTH
(kN)***
BLP, BPD
APPROX.
WEIGHT
(g)
MAX MIN STEEL STAINLESS HANDLE PER 10mm
5mm 5.10 5.00 1 12 13 35 2
6mm 6.10 6.00 1 18 20 50 3
8mm 8.10 8.00 2.3 31 36 57 5
10mm 10.11 10.00 3.2 49 56 68 6
12mm 12.12 12.00 5.2 71 80 96 9
16mm 16.13 16.00 9.2 129 140 110 15
20mm 20.17 20.00 13 200 230 120 26

*** Safety factor=2:1. Pins with grip lengths over 200mm (special) are not heat treated, in order to maintain straightness. Double shear strength will be reduced approximately 20-50%. Steel pins over 200mm long will may have a black oxide finish instead of plating. Pins in larger diameters than listed here are available as specials (may be made from alternate steels).

MS CONVERSIONS

MS-certified pins available as specials at higher cost

NAS CONVERSIONS

(NAS-certified pins available as specials
at higher cost)

*These are the only standard combinations of Handle Material, Handle Style, Spindle Material, and BLP-BPD type directly convertible from NAS to Carr Lane. Other combinations are available as specials.


Carr Lane Manufacturing Co.
es_1403