INCH & METRIC THREAD STANDARDS
Metric thread sizes are specified differently than inch thread sizes. Inch sizes are specified using the nominal major diameter and the number of threads per inch. For example, a 3/8-16 (coarse) thread has a 3/8" nominal major diameter and 16 threads per inch, while a 3/8-24 (fine) thread has the same nominal major diameter and 24 threads per inch.
Metric callouts are fundamentally different because the thread pitch (distance between each thread, in mm) is specified instead of threads per inch, or threads per mm. For example, an M10x1.5 (coarse) thread has a 1.5mm pitch, while an M10x1.25 (fine) thread has a 1.25mm pitch.
To simplify metric thread callouts, the international (ISO) standard for metric threads eliminates the pitch callout on coarse threads. For example, the thread "M10" automatically means a coarse pitch, while any added pitch callout, such as M10x1.25, specifies a non-coarse pitch. This has the major benefit that average citizens do not need to memorize pitches for the entire range of thread sizes just to identify a coarse thread (used in the vast majority of applications).
Virtually all thread standards across the world follow this convention, including the German DIN and Japanese JIS standards. All except our own ANSI standard, which so far still asks for a pitch callout on coarse threads, despite the confusion that it causes. We hope that this standard will be changed soon.
Since Carr Lane does business all across the world, we follow the international (ISO) standard for metric thread callouts. Stating the pitch of a metric coarse thread would be incorrect and totally confusing everywhere else in the world. The following table compares the ISO and ANSI callouts.
| ISO Standard |
ANSI Standard |
| M1.6 |
M1.6x0.35 |
| M2 |
M2x0.4 |
| M2.5 |
M2.5x0.45 |
| M3 |
M3x0.5 |
| M3.5 |
M3.5x0.6 |
| M4 |
M4x0.7 |
| M5 |
M5x0.8 |
| M6 |
M6x1 |
M8
M8x1 |
M8x1.25
M8x1 |
M10
M10x1.25 |
M10x1.5
M10x1.25 |
M12
M12x1.25 |
M12x1.75
M12x1.25 |
M14
M14x1.5 |
M14x2
M14x1.5 |
M16
M16x1.5 |
M16x2
M16x1.5 |
M18
M18x1.5 |
M18x2.5
M18x1.5 |
M20
M20x1.5 |
M20x2.5
M20x1.5 |
M22
M22x1.5 |
M22x2.5
M22x1.5 |
M24
M24x2 |
M24x3
M24x2 |
M27
M27x2 |
M27x3
M27x2 |
M30
M30x2 |
M30X3.5
M30x2 |
M33
M33x2 |
M33x3.5
M33x2 |
M36
M36x3 |
M36x4
M36x3 |
| M42 |
M42x4.5 |
| M48 |
M48x5 |
| M56 |
M56x5.5 |
| M64 |
M64x6 |
| M72 |
M72x6 |
| M80 |
M80x6 |
| M90 |
M90x6 |
| M100 |
M100x6 |
si_1687