USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ENGINEERING INFORMATION

DIMENSIONS AND TOLERANCES

All drawings in this catalog are shown in Third-Angle Projection:

In general, the following maximum tolerances apply to dimensions in this catalog, unless otherwise specified:

X.XXmm ±.15mm
X.Xmm ±1mm
Xmm ±1mm on finished surfaces
±3mm on castings, forgings, and assemblies

FINISH SPECIFICATIONS

The finishes shown in catalog are applied according to the following specifications:

Black Oxide—MIL-C-13924C
Zinc Plate Yellow Chromate
Zinc Plate Clear Chromate
Cadmium Plate—QQ-P-416, Class 3, Type 1
Black Anodize—MIL-A-8625, Type II, Class 2
Other finishes are available as specials.

SPECIALS:

Carr Lane will gladly make any special tooling components or company tooling standards to your specifications. Please send a print or sketch with your request. Our wide range of manufacturing capabilities allows us to quickly produce special items for you at economical prices.

TRADEMARKS:

Numerous trademarks appear throughout this catalog. Delrin is a registered trademark of E.I. duPont de Nemours & Co. Ball Lock Mounting System together with ball logo is a trademark of Kennametal Inc. CAD software trademarks are listed for identification purposes only, and are the property of their respective owners. All other trademarks contained herein are those of Carr Lane Mfg. Co. and its affiliates.

ENGINEERING CHANGES:

All Carr Lane products are continually subject to possible design improvements. We include any engineering changes as soon as possible in our catalogs, CAD tooling libraries, and other literature. However, due to inevitable time lags, dimensions and specifications are subject to change without notice.

GUARANTEE OF QUALITY

Carr Lane warrants that the products described herein will be free from defects in material and workmanship. If you find any failure to conform to this warranty within 90 days from date of receipt of the product, and give us immediate notification thereof, we will replace the defective product or make suitable repairs. If we are unable to correct such nonconformity by replacing the product or making suitable repairs, whether due to the nature of such nonconformity, your use of the product, or for any other reason, we will refund the purchase price upon receipt of the nonconforming product f.o.b. our plant. No product should be returned to us without a return-authorization number. In no event shall we be liable either directly or by way of contribution or indemnity, for direct, special, incidental or consequential damages such as, but not limited to, property damage, loss of profit, or damages based on loss of use of the product, whether the claim for any such damages be based on warranty, express or implied, contract, tort, or otherwise. This warranty does not apply to products that are misapplied, altered, or abused. The foregoing is our sole warranty with respect to the product. We make no other warranties, express or implied, including implied warranties of merchantability and fitness for a particular purpose.


Carr Lane Manufacturing Co.
si_1686