USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

INFORMATION TECHNIQUE
BROCHES AVEC BILLES À RESSORT

STRENGTH DATA (USA)
NOM.
DIA
RECOMMENDED
HOLE DIA
DEP CALCULATED
DOUBLE SHEAR
STRENGTH
(LBS)***
DEP
INSERTION/
REMOVAL
FORCE
LBS.
MAX MIN STEEL STAINLESS MAX MIN
3/16 (#10) .194 .190 2,200 2,000 7 2
1/4 .254 .250 4,200 2,200 7 2
5/16 .317 .313 6,700 3,500 14 6
3/8 .379 .375 9,700 5,000 14 6
7/16 .443 .438 13,200 7,000 17 8
1/2 .505 .500 17,500 9,200 22 10
9/16 .568 .563 22,000 11,500 22 10
5/8 .630 .625 27,500 13,500 30 15
3/4 .757 .750 39,500 20,500 30 15
7/8 .882 .875 50,000 28,500 35 20
1 1.010 1.000 70,700 37,200 40 20

STRENGTH DATA (METRIC)
NOM.
DIA
RECOMMENDED
HOLE DIA
DEP CALCULATED
DOUBLE SHEAR
STRENGTH
(LBS)***
DEP
INSERTION/
REMOVAL
FORCE
LBS.
MAX MIN STEEL STAINLESS MAX MIN
5mm .201 .197 2,500 1,400 7 2
6mm .240 .236 4,000 2,100 7 2
8mm .319 .315 7,200 3,700 14 6
10mm .398 .394 11,400 5,800 14 6
12mm .477 .472 16,500 8,500 22 10
16mm .635 .630 29,500 15,400 30 15
20mm .794 .787 46,100 21,600 30 15

*** Safety factor=2:1. Pins with grip lengths over 8" (special) are not heat treated, in order to maintain straightness. Double shear strength will be reduced approximately 20-50%. Steel pins over 8" long will may have a black oxide finish instead of plating. Pins in larger diameters than listed here are available as specials (may be made from alternate steels).


Carr Lane Manufacturing Co.
fr_1940