USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TECHNICAL INFORMATION
DETENT PINS

STRENGTH DATA (INCH)
NOM.
DIA
RECOMMENDED
HOLE DIA
DEP CALCULATED
DOUBLE SHEAR
STRENGTH
(kN)***
DEP
INSERTION/
REMOVAL
FORCE
(N)
MAX MIN STEEL STAINLESS MAX MIN
3/16" (#10) 4.93 4.83 10 9 31 9
1/4" 6.45 6.35 19 10 31 9
5/16" 8.05 7.95 30 16 62 27
3/8" 9.63 9.53 43 22 62 27
7/16" 11.25 11.13 59 31 76 36
1/2" 12.83 12.70 78 41 98 44
9/16" 14.43 14.30 98 51 98 44
5/8" 16.00 15.88 120 60 133 67
3/4" 19.23 19.05 180 91 133 67
7/8" 22.40 22.23 220 130 156 89
1" 25.65 25.40 310 170 178 89

STRENGTH DATA (METRIC)
NOM.
DIA
RECOMMENDED
HOLE DIA
DEP CALCULATED
DOUBLE SHEAR
STRENGTH
(kN)***
DEP
INSERTION/
REMOVAL
FORCE
(N)
MAX MIN STEEL STAINLESS MAX MIN
5mm 5.10 5.00 11 6 31 9
6mm 6.10 6.00 18 9 31 9
8mm 8.10 8.00 32 16 62 27
10mm 10.11 10.00 51 26 62 27
12mm 12.12 12.00 73 38 98 44
16mm 16.13 16.00 130 69 133 67
20mm 20.17 20.00 200 96 133 67

*** Safety factor=2:1. Pins with grip lengths over 200mm (special) are not heat treated, in order to maintain straightness. Double shear strength will be reduced approximately 20-50%. Steel pins over 200mm long will may have a black oxide finish instead of plating. Pins in larger diameters than listed here are available as specials (may be made from alternate steels).


Carr Lane Manufacturing Co.
de_1940