USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

Certification of RoHS Compliance
Carr Lane Mfg. Co.

The European Union’s Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC calls for restriction of the use of certain hazardous substances in electrical and electronic equipment. Although Carr Lane Mfg. Co. does not manufacture electrical or electronic equipment, some of our mechanical components could possibly be incorporated into a customer’s electrical or electronic equipment.

Carr Lane Mfg. Co. hereby certifies that all products designated as “RoHS Compliant” in our web catalog fully comply with the European Union’s Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC. The vast majority of our products are RoHS compliant, but you must check our web catalog for the current compliance status of any product in question. Click here to see and print an example.

Any product identified as “RoHS Compliant” in its web-catalog material specifications contains less than the following amounts of all restricted substances:

Cd (Cadmium) 0.01%
Pb (Lead) 0.1%
Hg (Mercury) 0.1%
Cr6+ (Hexavalent Chromium) 0.1%
PBBs (Polybrominated Biphenyls) 0.1%
PBDEs (Polybrominated Diphenyl Ethers)           0.1%

Any product not specifically identified as “RoHS compliant” in our web catalog is either non-compliant or of unknown status, and therefore is not certified to be RoHS compliant. We have obtained and will continue to obtain Certificates of Compliance from our supplier base. Because some information is provided by sources outside of Carr Lane Mfg. Co., we make no representation or warranty as to the accuracy of such outside information. Carr Lane Mfg. Co. continually works to obtain accurate, certifiable third-party information, but has not conducted analytical or chemical analyses on all materials, purchased components, and process chemicals.

 
    Earl E Walker
Chairman/CEO
Carr Lane Mfg. Co.

Carr Lane Manufacturing Co.
si_2036