MOUNTING BRACKETS

 


Mounting Bracket
CL-400-PCBR


 
FEATURES: Handy bracket for side-mounting small clamps. Fasten clamp to bracket using cap screws and hex nuts. Made in USA.

SIZES: One bracket, CL-400-PCBR, fits all of the following clamps:
 CL-150-VTC   Horizontal-handle hold-down clamp
 CL-400-PTC   Air-powered hold-down clamp
 CL-50-SPC   Plunger clamp
 CL-600-PPC   Air-powered plunger clamp

MATERIAL: 1008, 1010, and/or 1018 steel, zinc plated clear chromate. DFARS and RoHS compliant.

Downholding


Push/Pull

 
Carr Lane Manufacturing Co.
en_1441