| L Pins (LP) | 1 |
| Latch-Action Toggle Clamps | 45-52TC |
| Latch Bolts (see Swing Bolts) | 188 |
| Latch Plates | 46-51TC |
| Leg Plates, Jig | 147 |
| Leveling Assemblies, Jig Feet | 138 |
| Leveling Feet (LF, LFN, LFS) | 136-137 |
| Leveling Feet, Jig | 138 |
| Leveling Feet, Stud | 137 |
| Leveling Lugs, Eccentric | 113 |
| Lever Bars | 92 |
| Lever Handles | 91 |
| Lever Handle Hubs (LHH) | 91 |
| Lift-N-C Jigs | 268 |
| Lifting Devices | 30-49 |
| Lifting Pins (LFP) | 13 |
| Liner Drill Bushings (L) | 32-39BU |
| Liner Bushings, Ball Lock | 19 |
| Locating Bolts for Angle Brackets | 249 |
| Locating Bushings | 34MF |
| Locating Buttons, Adjustable (LB) | 153 |
| Locating Gages | 35MF |
| Locating Jigs for Lockscrews (LSLJ) | 40BU |
|
| Locating Keys | 160 |
| Locating Keys, Subplate | 160 |
| Locating-Pin Adaptors, Round and Diamond | 44-45MF |
| Locating Pins, Diamond | 139-141, 35MF, 44-45MF |
| Locating Pins, Floating | 155 |
| Locating Pins, Relieved | 163-165, 35MF, 44-45MF |
| Locating Pins, Round | 163-165, 35MF, 44-45MF |
| Locating Pins, Spring | 131-132, 51MF |
| Locating Screws | 34MF |
| Locator Bushings, Slotted | 5 |
| Locator Buttons, Spherical Radius | 146 |
| Locator-Nose Clamp Straps | 214-215 |
| Lock Liners (LL) | 71-72BU |
| Lock Strips (LSM) | 73BU |
| Locking Clamping Pins (LCP) | 4 |
| Locking Hubs, Adjustable | 270-274 |
| Locking L Pins (LLP) | 3 |
| Locking-Pin Bushings (LPB) | 3 |
| Locking T Pins (LTP) | 3 |
| Lockscrews (LS, LSM) | 164, 40BU, 73BU |
| Lok-A-PinŽ (See Locking L Pins, T Pins, and Clamping Pins) | 3-4 |
|